Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM821-15-H1-56-19
Part #:EL8210516.19
Catalog #:EL-HM821-15-H1-56-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.88 in | AF: | 0.69 |
| AG: | 6 | BD: | 6.5 |
| F: | 3.25 | B: | 5.75 |
| AE2: | 0.42 | U: | 0.625 in |
| AE1: | 0.6 | AK: | 4.5 |
| AB: | 6 | L: | 4.71 in |
| I: | 3.4 in | BE: | 0.38 in |
| AD: | 4.98 | Center Distance (in): | 2.06 in |
| AC: | 0.33 | AA: | 7.63 |
| AJ: | 5.88 | BF: | 0.41 |
| D: | 2.63 | G: | 1.63 |
| LM: | 6.26 |
Technical Specifications
| Ratio: | 15:1 | Output HP: | 1.661 |
| Reducer: | Worm - Right Angle | Input HP: | 1.887 |
| Reducer Style: | Worm - Right Angle | Output RPM: | 116 |
| Frame Size: | 56C | Output Key: | 1/4 X 2.5 |
| Assembly: | HM-H1 | Keyway: | 3/16 X 3/32 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Coupled |
| Output Shaft Orientation: | H1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Input Keyway: | 3/16 x .500 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Shaft Mount |
| Bore Code: | 19 | Input Quill Diameter (in): | 0.625 in |
| Output Style: | H1 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 15:1 | Series Style: | EL-HM-H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | HM821 | Center Distance (in): | 2.06 |
| Input Bore (C Face): | 0.625 | Reduction: | Single |
| Output Torque Rating (in-lb): | 897 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959009383 | Weight: | 20.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

