Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM821-20-H_-56-18
Part #:EL8210517.18
Catalog #:EL-HM821-20-H_-56-18
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | HM-H1 |
| Input Style: | C-Face Coupled | Input HP: | 1.584 |
| Output Shaft Orientation: | H1 | Mounting Style: | Shaft Mount |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | H1 |
| Series Style: | EL-HM-H1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.06 |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Frame Size: | 56C | Output HP: | 1.338 |
| Model Code: | HM821 | Ratio: | 20:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 87 |
| Output Key: | 1/4 x 3.00 | Input Diameter (in): | 0.625 in |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 964 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959009420 | Weight: | 20.00 LB |

