Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM821-80-H_-56-20
Part #:EL8210523.20
Catalog #:EL-HM821-80-H_-56-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-H1 |
| Ratio Range: | 80:1 | Output Style: | H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output HP: | 0.19 | Mounting Style: | Shaft Mount |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 56C |
| Frame Size: | 56C | Input HP: | 0.304 |
| Input Style: | C-Face Coupled | Output RPM: | 21.9 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Bore Code: | 20 |
| Output Shaft Orientation: | H1 | Model Code: | HM821 |
| Series Style: | EL-HM-H1 | Reducer Style: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Center Distance (in): | 2.06 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 547 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959009758 | Weight: | 20.00 LB |

