Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM821-100-H_-56-18
Part #:EL8210524.18
Catalog #:EL-HM821-100-H_-56-18
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | HM821 |
| Frame Size: | 56C | Reducer Style: | Worm - Right Angle |
| Bore Code: | 18 | Product Type: | Right Angle |
| Input Style: | C-Face Coupled | Ratio Range: | 100:1 to 250:1 |
| Input HP: | 0.217 | Gear Type: | Worm |
| Ratio: | 100:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.06 |
| Assembly: | HM-H1 | Output Style: | H1 |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mount |
| Input RPM: | 1,750 | Output Shaft Orientation: | H1 |
| Output RPM: | 17 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Output Key: | 1/4 x 3.00 |
| Series Style: | EL-HM-H1 | Output HP: | 0.122 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 439 in/lbs |
General Specifications
| UPC: | 662959009789 | Weight: | 20.00 LB |

