Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM821-7.5-H_-140-23
Part #:EL8210526.23
Catalog #:EL-HM821-7.5-H_-140-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 x 3.00 |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | H1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Style: | H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Frame Size: | 140TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output HP: | 2.562 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Coupled |
| Model Code: | HM821 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Ratio: | 7.5:1 | Center Distance (in): | 2.06 |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Bore Code: | 23 |
| Assembly: | HM-H1 | Input HP: | 2.793 |
| Mounting Style: | Shaft Mount | Output Diameter (in): | 1.438 in |
| Series Style: | EL-HM-H1 | Input Diameter (in): | 0.875 in |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 692 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959009918 | Weight: | 20.00 LB |

