Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM821-10-H_-140-18
Part #:EL8210527.18
Catalog #:EL-HM821-10-H_-140-18
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Model Code: | HM821 |
| Mounting Style: | Shaft Mount | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Style: | EL-HM-H1 | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 x 3.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | H1 | Assembly: | HM-H1 |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | H1 |
| Ratio: | 10:1 | Input HP: | 2.464 |
| Output HP: | 2.235 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 175 |
| Center Distance (in): | 2.06 | Input Style: | C-Face Coupled |
| Output Style: | H1 | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Bore Code: | 18 | Input RPM: | 1,750 |
| Frame Size: | 140TC | Ratio Range: | 10:1 |
| Reduction: | Single | Output Torque Rating (in-lb): | 805 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959009932 | Weight: | 20.00 LB |

