Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM821-10-H1-140-23
Part #:EL8210527.23
Catalog #:EL-HM821-10-H1-140-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.69 | BD: | 6.5 |
| AG: | 6 | AC: | 0.33 |
| F: | 3.25 | L: | 4.71 in |
| I: | 3.4 in | AE1: | 0.6 |
| D: | 2.63 | BF: | 0.41 |
| C: | 6.88 in | Center Distance (in): | 2.06 in |
| AE2: | 0.42 | U: | 0.625 in |
| AJ: | 5.88 | AA: | 7.63 |
| LM: | 6.26 | B: | 5.75 |
| AB: | 6 | BE: | 0.38 in |
| AK: | 4.5 | G: | 1.63 |
| AD: | 4.98 |
Technical Specifications
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Coupled | Output HP: | 2.235 |
| Ratio: | 10:1 | Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | H1 |
| Input HP: | 2.464 | Output Key: | 3/8 x 3.00 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Keyway: | 3/16 X 3/32 |
| Assembly: | HM-H1 | Output RPM: | 175 |
| Service Factor: | 1 | Input Keyway: | 3/16 x .500 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 0.875 |
| Input Quill Diameter (in): | 0.875 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.06 |
| Model Code: | HM821 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Series Style: | EL-HM-H1 |
| Output Style: | H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.875 in | Mounting Style: | Shaft Mount |
| Ratio Range: | 10:1 | Reduction: | Single |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 805 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959009963 | Weight: | 20.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

