Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM821-40-H1-140-18
Part #:EL8210532.18
Catalog #:EL-HM821-40-H1-140-18
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | HM821 | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Output RPM: | 43 |
| Ratio: | 40:1 | Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Coupled | Output Shaft Assembly Code: | H1 |
| Bore Code: | 18 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Assembly: | HM-H1 |
| Mounting Style: | Shaft Mount | Input HP: | 0.916 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | H1 |
| Service Factor: | 1 | Output Key: | 1/4 x 3.00 |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 2.06 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Style: | EL-HM-H1 | Output HP: | 0.674 |
| Output Style: | H1 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 971 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959010174 | Weight: | 20.00 LB |

