Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ821-5-H_-140-23
Part #:EL8210549.23
Catalog #:EL-HMQ821-5-H_-140-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Style: | H1 | Output Diameter (in): | 1.438 in |
| Output HP: | 3.41 | Output RPM: | 350 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Ratio Range: | 5:1 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Mounting Style: | Shaft Mount | Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 2.06 | Output Shaft Assembly Code: | H1 |
| Series Style: | EL-HMQ-H1 | Input Diameter (in): | 0.875 in |
| Model Code: | HMQ821 | Product Type: | Right Angle |
| Bore Code: | 23 | Gear Type: | Worm |
| Input HP: | 3.653 | Assembly: | HMQ-H1 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | H1 | Output Key: | 3/8 x 3.00 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| UPC: | 662959011089 | Weight: | 20.00 LB |

