Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ821-15-H1-140-23
Part #:EL8210552.23
Catalog #:EL-HMQ821-15-H1-140-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Code: | 23 | Assembly: | HMQ-H1 |
| Input HP: | 1.887 | Output Shaft Orientation: | H1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Model Code: | HMQ821 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Frame Size: | 140TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Output HP: | 1.661 |
| Reducer: | Worm - Right Angle | Output RPM: | 116 |
| Output Style: | H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Output Shaft Assembly Code: | H1 |
| Reducer Style: | Worm - Right Angle | Series Style: | EL-HMQ-H1 |
| Center Distance (in): | 2.06 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 15:1 | Mounting Style: | Shaft Mount |
| Reduction: | Single | Output Torque Rating (in-lb): | 897 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959011249 | Weight: | 20.00 LB |

