Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ821-30-H_-140-19
Part #:EL8210555.19
Catalog #:EL-HMQ821-30-H_-140-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output Style: | H1 |
| Assembly: | HMQ-H1 | Output Key: | 1/4 X 2.5 |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Output Shaft Orientation: | H1 |
| Output HP: | 0.896 | Input Diameter (in): | 0.875 in |
| Output RPM: | 58 | Input Style: | C-Face Quill |
| Model Code: | HMQ821 | Center Distance (in): | 2.06 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Series Style: | EL-HMQ-H1 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Ratio Range: | 30:1 |
| Input HP: | 1.129 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Bore Code: | 19 | Input Bore (C Face): | 0.875 |
| Mounting Style: | Shaft Mount | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 968 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959011379 | Weight: | 20.00 LB |

