Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ821-50-H1-140-20
Part #:EL8210557.20
Catalog #:EL-HMQ821-50-H1-140-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | BF: | 0.41 |
| AD: | 4.98 | BE: | 0.38 in |
| RQ: | 4.06 in | F: | 3.25 |
| AK: | 4.5 | G: | 1.63 |
| I: | 3.4 in | AJ: | 5.88 |
| AB: | 6 | AG: | 6 |
| AE2: | 0.42 | AF: | 0.69 |
| AA: | 7.63 | C: | 6.88 in |
| Center Distance (in): | 2.06 in | BD: | 6.5 |
| AC: | 0.33 | LQ: | 4.79 in |
| B: | 5.75 | D: | 2.63 |
Technical Specifications
| Input HP: | 0.769 | Output HP: | 0.539 |
| Reducer Style: | Worm - Right Angle | Frame Size: | 140TC |
| Keyway: | 3/16 X 3/32 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | H1 | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Output RPM: | 35 |
| Output Key: | 1/4 X 2.50 | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Bore Code: | 20 |
| Product Type: | Right Angle | Center Distance (in): | 2.06 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Series Style: | EL-HMQ-H1 | Input Diameter (in): | 0.875 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Quill Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.250 in | Output Style: | H1 |
| Model Code: | HMQ821 | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Reduction: | Single | Output Torque Rating (in-lb): | 970 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| Weight: | 20.00 LB | Packaged Length: | 10.69 IN |
| Packaged Width: | 9.06 IN | Packaged Height: | 10.50 IN |

