Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-WBMQ821-15-L-56
Part #:EL8213004.00
Catalog #:EL-WBMQ821-15-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8-16 in | LQ: | 4.79 in |
| T: | 1 | O: | 2.29 in |
| F: | 3.25 | RQ: | 4.06 in |
| AK: | 4.5 | BF: | 0.41 |
| AJ: | 5.88 | B: | 5.75 |
| D: | 2.63 | K: | 2.06 in |
| N: | 4.68 | C: | 6.88 in |
| G: | 1.63 | BE: | 0.38 in |
| I: | 3.4 in | TAP Depth: | 0.87 in |
| BD: | 6.5 | Center Distance (in): | 2.06 in |
| J: | 4.13 in | A: | 3.91 |
Technical Specifications
| Input HP: | 1.887 | Ratio: | 15:1 |
| Reducer Style: | Worm - Right Angle | Keyway: | 3/16 X 3/32 |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Key: | 1/4 x 1.44 | Output HP: | 1.661 |
| Assembly: | WBMQ-L | Output RPM: | 116 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | L |
| Overhung Load: | 1,125 | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.06 |
| Gear Type: | Worm | Series Style: | EL-WBMQ-L |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Mounting Style: | Base |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Model Code: | WBMQ821 | Output Style: | L |
| Input Quill Diameter (in): | 0.625 in | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 897 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 19.00 LB |

