Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-WBM821-15-R-56-POLISHED
Part #:EL8214052.00
Catalog #:EL-WBM821-15-R-56-POLISHED
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Style: | EL-WBM-R | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP: | 1.887 |
| Output Key: | 1/4 x 1.44 | Model Code: | WBM821 |
| Overhung Load: | 1,125 | Center Distance (in): | 2.06 |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | R |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 15:1 | Input Bore (C Face): | 0.625 |
| Output HP: | 1.661 | Ratio: | 15:1 |
| Output Style: | R | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Assembly: | WBM-R |
| Mounting Style: | Base | Output Shaft Orientation: | R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 116 | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Coupled | Frame Size: | 56C |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 897 in/lbs |
General Specifications
| UPC: | 662959011744 | Weight: | 20.00 LB |

