Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHM821-20-HR-56-23
Part #:EL8215134.23
Catalog #:EL-FHM821-20-HR-56-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.75 | N: | 2.99 |
| V: | 0.5 in | BD: | 6.5 |
| X: | 6.88 in | Y: | 6.49 in |
| BF: | 0.41 | BE: | 0.38 in |
| D: | 2.63 | I: | 3.4 in |
| Center Distance (in): | 2.06 in | L1: | 4 in |
| U: | 0.625 in | LM: | 6.26 |
| AK: | 4.5 | R: | 4.25 in |
| AJ: | 5.88 | A: | 3.91 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Coupled |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | HR |
| Output HP: | 1.338 | Output RPM: | 87 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 1.584 |
| Frame Size: | 56C | Assembly: | FHM-HR |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Mounting Style: | Flange Mounted Hollow Output Bore | Series Style: | EL-FHM-HR |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 23 |
| Input Keyway: | 3/16 x .500 in | Output Style: | HR |
| Output Shaft Assembly Code: | HR | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Center Distance (in): | 2.06 |
| Model Code: | FHM821 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Reduction: | Single |
| Output Torque Rating (in-lb): | 964 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum |
General Specifications
| Weight: | 23.00 LB |

