Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHMQ821-5-HR-140-24
Part #:EL8215155.00
Catalog #:EL-FHMQ821-5-HR-140-24
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 0.5 in | B: | 5.75 |
| RQ: | 4.06 in | AJ: | 5.88 |
| LQ: | 4.79 in | BD: | 6.5 |
| R: | 4.25 in | Y: | 6.49 in |
| BE: | 0.38 in | I: | 3.4 in |
| BF: | 0.41 | Center Distance (in): | 2.06 in |
| U: | 0.625 in | D: | 2.63 |
| X: | 6.88 in | AK: | 4.5 |
| N: | 2.99 | A: | 3.91 |
Technical Specifications
| Output HP: | 3.41 | Assembly: | FHMQ-HR |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | HR |
| Ratio: | 5:1 | Input HP: | 3.653 |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Frame Size: | 140TC | Output Key: | 3/8 x 3.00 |
| Output RPM: | 350 | Keyway: | 3/16 X 3/32 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input Quill Diameter (in): | 0.875 in | Output Style: | HR |
| Center Distance (in): | 2.06 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | HR |
| Input Bore (C Face): | 0.875 | Model Code: | FHMQ821 |
| Ratio Range: | 5:1 | Series Style: | EL-FHMQ-HR |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.500 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Flange Mounted Hollow Output Bore |
| Reduction: | Single | Output Torque Rating (in-lb): | 614 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 20.00 LB |

