Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-40-L-56
Part #:EL8240044.00
Catalog #:EL-BM824-40-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Overhung Load: | 1,770 |
| Output Shaft Assembly Code: | L | Output RPM: | 43 |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Coupled |
| Input Bore (C Face): | 0.625 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-BM-L | Model Code: | BM824 |
| Service Factor: | 1 | Output Style: | L |
| Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Assembly: | BM-L | Output Diameter (in): | 1.125 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Output Shaft Orientation: | L | Input RPM: | 1,750 |
| Input HP: | 1.342 | Output Key: | 1/4 x 1.62 |
| Output HP: | 0.994 | Center Distance (in): | 2.38 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1433 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959013328 | Weight: | 31.00 LB |

