Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-10-R-56
Part #:EL8240051.00
Catalog #:EL-BM824-10-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Shaft Orientation: | R | Output Diameter (in): | 1.125 in |
| Motor Frame Size: | 56C | Overhung Load: | 1,770 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BM-R |
| Model Code: | BM824 | Input RPM: | 1,750 |
| Output Style: | R | Output Key: | 1/4 x 1.62 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Ratio Range: | 10:1 |
| Center Distance (in): | 2.38 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output HP: | 3.253 |
| Series Style: | EL-BM-R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Ratio: | 10:1 |
| Output RPM: | 175 | Mounting Style: | Base |
| Input Style: | C-Face Coupled | Input HP: | 3.564 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1172 in/lbs |
General Specifications
| UPC: | 662959013397 | Weight: | 31.00 LB |

