Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-80-R-56
Part #:EL8240059.00
Catalog #:EL-BM824-80-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 80:1 | Output Shaft Orientation: | R |
| Input RPM: | 1,750 | Mounting Style: | Base |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Model Code: | BM824 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Output Style: | R |
| Service Factor: | 1 | Assembly: | BM-R |
| Overhung Load: | 1,770 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Style: | EL-BM-R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | R | Input Diameter (in): | 0.625 in |
| Output HP: | 0.288 | Output Key: | 1/4 x 1.62 |
| Input HP: | 0.455 | Center Distance (in): | 2.38 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Output RPM: | 21.9 | Output Diameter (in): | 1.125 in |
| Frame Size: | 56C | Input Style: | C-Face Coupled |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 830 in/lbs |
General Specifications
| UPC: | 662959013472 | Weight: | 31.00 LB |

