Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-5-D-56
Part #:EL8240061.00
Catalog #:EL-BM824-5-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Bore (C Face): | 0.625 | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 1,770 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 x 1.62 |
| Output RPM: | 350 | Output Shaft Orientation: | LR |
| Output HP: | 4.985 | Mounting Style: | Base |
| Ratio Range: | 5:1 | Input HP: | 5.323 |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | BM-D | Center Distance (in): | 2.38 |
| No. of Gear Reductions: | Single | Series: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | C-Face Coupled |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | D |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Style: | EL-BM-D | Output Style: | D |
| Model Code: | BM824 | Ratio: | 5:1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 898 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959013496 | Weight: | 31.00 LB |

