Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-80-D-56
Part #:EL8240071.00
Catalog #:EL-BM824-80-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series Style: | EL-BM-D | Input Style: | C-Face Coupled |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Output Shaft Orientation: | LR | Input Bore (C Face): | 0.625 |
| Overhung Load: | 1,770 | Input RPM: | 1,750 |
| Model Code: | BM824 | Output Style: | D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output HP: | 0.288 |
| Center Distance (in): | 2.38 | Ratio: | 80:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP: | 0.455 |
| Frame Size: | 56C | Output Key: | 1/4 x 1.62 |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | D | Mounting Style: | Base |
| Assembly: | BM-D | Output RPM: | 21.9 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 830 in/lbs |
General Specifications
| UPC: | 662959013595 | Weight: | 31.00 LB |

