Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-5-L-140
Part #:EL8240073.00
Catalog #:EL-BM824-5-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 350 | Input Bore (C Face): | 0.875 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 1/4 x 1.62 | Frame Size: | 140TC |
| Output Style: | L | Center Distance (in): | 2.38 |
| Mounting Style: | Base | Series: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BM824 | Input HP: | 5.323 |
| Ratio: | 5:1 | Overhung Load: | 1,770 |
| Ratio Range: | 5:1 | Output Shaft Orientation: | L |
| Gear Type: | Worm | Output HP: | 4.985 |
| Reducer Style: | Worm - Right Angle | Assembly: | BM-L |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Coupled |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | L |
| Series Style: | EL-BM-L | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 898 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959013618 | Weight: | 31.00 LB |

