Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-25-L-140
Part #:EL8240078.00
Catalog #:EL-BM824-25-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Frame Size: | 140TC | Output Shaft Assembly Code: | L |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 140TC |
| Overhung Load: | 1,770 | Model Code: | BM824 |
| Shaft Seal Material: | Viton | Mounting Style: | Base |
| Output RPM: | 70 | Output Shaft Orientation: | L |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Input HP: | 1.967 | Assembly: | BM-L |
| Output HP: | 1.615 | Ratio: | 25:1 |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 1/4 x 1.62 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Series Style: | EL-BM-L |
| Service Factor: | 1 | Output Style: | L |
| Input Diameter (in): | 0.875 in | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 2.38 | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Input Style: | C-Face Coupled |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1454 in/lbs |
General Specifications
| UPC: | 662959013663 | Weight: | 31.00 LB |

