Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-7.5-R-140
Part #:EL8240086.00
Catalog #:EL-BM824-7.5-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP: | 3.992 | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series Style: | EL-BM-R | Output Style: | R |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Output Shaft Orientation: | R |
| Center Distance (in): | 2.38 | Output RPM: | 233.3 |
| Output HP: | 3.685 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 1,770 |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BM824 | Output Shaft Assembly Code: | R |
| Input Bore (C Face): | 0.875 | Ratio Range: | 7.5:1 |
| Output Key: | 1/4 x 1.62 | Gear Type: | Worm |
| Assembly: | BM-R | Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Mounting Style: | Base |
| Input Style: | C-Face Coupled | Input Diameter (in): | 0.875 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 995 in/lbs |
General Specifications
| UPC: | 662959013748 | Weight: | 31.00 LB |

