Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-80-R-140
Part #:EL8240095.00
Catalog #:EL-BM824-80-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Style: | EL-BM-R | Frame Size: | 140TC |
| Assembly: | BM-R | Mounting Style: | Base |
| Center Distance (in): | 2.38 | Output Shaft Orientation: | R |
| Output HP: | 0.288 | Output Style: | R |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 x 1.62 | Ratio: | 80:1 |
| Model Code: | BM824 | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 1,770 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Input HP: | 0.455 |
| Output Diameter (in): | 1.125 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Input Style: | C-Face Coupled | Motor Frame Size: | 140TC |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 830 in/lbs |
General Specifications
| UPC: | 662959013830 | Weight: | 31.00 LB |

