Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-30-D-140
Part #:EL8240103.00
Catalog #:EL-BM824-30-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output HP: | 1.317 | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Output Shaft Orientation: | LR |
| Center Distance (in): | 2.38 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Mounting Style: | Base |
| Input Style: | C-Face Coupled | Output RPM: | 58 |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load: | 1,770 | Model Code: | BM824 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Style: | D | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | BM-D |
| Input HP: | 1.653 | Output Shaft Assembly Code: | D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BM-D |
| Output Key: | 1/4 x 1.62 | Frame Size: | 140TC |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1423 in/lbs |
General Specifications
| UPC: | 662959013915 | Weight: | 31.00 LB |

