Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-40-D-140
Part #:EL8240104.00
Catalog #:EL-BM824-40-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overhung Load: | 1,770 | Series Style: | EL-BM-D |
| Output RPM: | 43 | Input HP: | 1.342 |
| Mounting Style: | Base | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | D | Input Style: | C-Face Coupled |
| Ratio Range: | 40:1 | Input Bore (C Face): | 0.875 |
| Output Shaft Orientation: | LR | Center Distance (in): | 2.38 |
| Frame Size: | 140TC | Gear Type: | Worm |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | BM-D | Output Key: | 1/4 x 1.62 |
| Output HP: | 0.994 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.125 in | Output Style: | D |
| Motor Frame Size: | 140TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BM824 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1433 in/lbs |
General Specifications
| UPC: | 662959013922 | Weight: | 31.00 LB |

