Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-25-L-180
Part #:EL8240114.00
Catalog #:EL-BM824-25-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Key: | 1/4 x 1.62 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BM-L | Motor Frame Size: | 180TC |
| Mounting Style: | Base | Output RPM: | 70 |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Overhung Load: | 1,770 |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft Orientation: | L | Model Code: | BM824 |
| Input HP: | 1.967 | Frame Size: | 180TC |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 2.38 |
| Output Shaft Assembly Code: | L | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Style: | EL-BM-L |
| Input Style: | C-Face Coupled | Gear Type: | Worm |
| Output HP: | 1.615 | Output Style: | L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1454 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959014028 | Weight: | 31.00 LB |

