Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-30-L-180
Part #:EL8240115.00
Catalog #:EL-BM824-30-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Model Code: | BM824 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 1,770 |
| Input HP: | 1.653 | Series Style: | EL-BM-L |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Assembly Code: | L |
| Input Style: | C-Face Coupled | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Input Bore (C Face): | 1.125 |
| Assembly: | BM-L | Output Key: | 1/4 x 1.62 |
| Output Shaft Orientation: | L | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Output HP: | 1.317 |
| Ratio: | 30:1 | Frame Size: | 180TC |
| Center Distance (in): | 2.38 | Mounting Style: | Base |
| Output Style: | L | Output RPM: | 58 |
| Input Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1423 in/lbs |
General Specifications
| UPC: | 662959014035 | Weight: | 31.00 LB |

