Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-40-L-180
Part #:EL8240116.00
Catalog #:EL-BM824-40-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Ratio: | 40:1 |
| Model Code: | BM824 | Mounting Style: | Base |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Input HP: | 1.342 | Output RPM: | 43 |
| Service Factor: | 1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | L | Input Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Output Style: | L |
| Assembly: | BM-L | Series Style: | EL-BM-L |
| Input Style: | C-Face Coupled | Input Bore (C Face): | 1.125 |
| Overhung Load: | 1,770 | Output Shaft Assembly Code: | L |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output HP: | 0.994 | Output Diameter (in): | 1.125 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Frame Size: | 180TC | Output Key: | 1/4 x 1.62 |
| Input RPM: | 1,750 | Center Distance (in): | 2.38 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1433 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959014042 | Weight: | 31.00 LB |

