Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-50-L-180
Part #:EL8240117.00
Catalog #:EL-BM824-50-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Assembly: | BM-L | Input Diameter (in): | 1.125 in |
| Input HP: | 1.137 | Ratio: | 50:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Input Style: | C-Face Coupled |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Output RPM: | 35 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Output Style: | L |
| Output Shaft Orientation: | L | Overhung Load: | 1,770 |
| Model Code: | BM824 | Frame Size: | 180TC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 1/4 x 1.62 | Mounting Style: | Base |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 2.38 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | L |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Style: | EL-BM-L | Output HP: | 0.795 |
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1432 in/lbs |
General Specifications
| UPC: | 662959014059 | Weight: | 31.00 LB |

