Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-7.5-R-180
Part #:EL8240122.00
Catalog #:EL-BM824-7.5-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 1,770 |
| Output RPM: | 233.3 | No. of Gear Reductions: | Single |
| Output Style: | R | Output Key: | 1/4 x 1.62 |
| Reducer: | Worm - Right Angle | Series Style: | EL-BM-R |
| Frame Size: | 180TC | Input Style: | C-Face Coupled |
| Ratio Range: | 7.5:1 | Input HP: | 3.992 |
| Output Diameter (in): | 1.125 in | Assembly: | BM-R |
| Input Diameter (in): | 1.125 in | Input Bore (C Face): | 1.125 |
| Output Shaft Orientation: | R | Service Factor: | 1 |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Model Code: | BM824 | Output Shaft Assembly Code: | R |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Ratio: | 7.5:1 | Center Distance (in): | 2.38 |
| Output HP: | 3.685 | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 995 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959014103 | Weight: | 31.00 LB |

