Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-7.5-D-180
Part #:EL8240134.00
Catalog #:EL-BM824-7.5-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output HP: | 3.685 | Center Distance (in): | 2.38 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | D |
| Model Code: | BM824 | No. of Gear Reductions: | Single |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 1.125 in |
| Ratio: | 7.5:1 | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 x 1/8 |
| Frame Size: | 180TC | Gear Type: | Worm |
| Input HP: | 3.992 | Input Style: | C-Face Coupled |
| Reducer: | Worm - Right Angle | Output RPM: | 233.3 |
| Ratio Range: | 7.5:1 | Output Style: | D |
| Output Shaft Orientation: | LR | Mounting Style: | Base |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BM-D |
| Service Factor: | 1 | Overhung Load: | 1,770 |
| Series Style: | EL-BM-D | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 x 1.62 | Motor Frame Size: | 180TC |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 995 in/lbs |
General Specifications
| UPC: | 662959014226 | Weight: | 31.00 LB |

