Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-100-D-180
Part #:EL8240144.00
Catalog #:EL-BM824-100-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Coupled | Output Style: | D |
| Output RPM: | 17 | Input HP: | 0.307 |
| Output Diameter (in): | 1.125 in | Overhung Load: | 1,770 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Center Distance (in): | 2.38 | Output Key: | 1/4 x 1.62 |
| Frame Size: | 180TC | Model Code: | BM824 |
| Output Shaft Assembly Code: | D | Output HP: | 0.18 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Assembly: | BM-D | Input Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | LR | Motor Frame Size: | 180TC |
| Reducer Style: | Worm - Right Angle | Series Style: | EL-BM-D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 648 in/lbs |
General Specifications
| UPC: | 662959014325 | Weight: | 31.00 LB |

