Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-40-L-56
Part #:EL8240152.00
Catalog #:EL-BMQ824-40-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.125 in | Output RPM: | 43 |
| Mounting Style: | Base | Ratio: | 40:1 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Output Key: | 1/4 x 1.62 | Model Code: | BMQ824 |
| Input HP: | 1.342 | Assembly: | BMQ-L |
| Reducer Style: | Worm - Right Angle | Output HP: | 0.994 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 2.38 | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Style: | L |
| Gear Type: | Worm | Series Style: | EL-BMQ-L |
| Product Type: | Right Angle | Output Shaft Orientation: | L |
| Overhung Load: | 1,770 | Output Shaft Assembly Code: | L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1433 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959014400 | Weight: | 30.00 LB |

