Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-50-L-56
Part #:EL8240153.00
Catalog #:EL-BMQ824-50-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Center Distance (in): | 2.38 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Output HP: | 0.795 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | L | Output Style: | L |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Model Code: | BMQ824 |
| Overhung Load: | 1,770 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Reducer Style: | Worm - Right Angle |
| Series Style: | EL-BMQ-L | Service Factor: | 1 |
| Output Shaft Orientation: | L | Mounting Style: | Base |
| Input HP: | 1.137 | Assembly: | BMQ-L |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 x 1.62 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1432 in/lbs |
General Specifications
| UPC: | 662959014417 | Weight: | 30.00 LB |

