Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-15-R-56
Part #:EL8240160.00
Catalog #:EL-BMQ824-15-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | BMQ824 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Style: | EL-BMQ-R |
| Frame Size: | 56C | Overhung Load: | 1,770 |
| Ratio: | 15:1 | Reducer Style: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 15:1 |
| Service Factor: | 1 | Assembly: | BMQ-R |
| Output Style: | R | Input HP: | 2.765 |
| Center Distance (in): | 2.38 | Output Key: | 1/4 x 1.62 |
| Output Diameter (in): | 1.125 in | Mounting Style: | Base |
| Output RPM: | 116 | Output HP: | 2.439 |
| Output Shaft Orientation: | R | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.625 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1318 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959014486 | Weight: | 30.00 LB |

