Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-80-D-56
Part #:EL8240179.00
Catalog #:EL-BMQ824-80-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | BMQ824 |
| Reducer: | Worm - Right Angle | Output Style: | D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Output Key: | 1/4 x 1.62 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 56C |
| Input HP: | 0.455 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 2.38 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | LR |
| Mounting Style: | Base | Output HP: | 0.288 |
| Ratio Range: | 80:1 | Overhung Load: | 1,770 |
| Assembly: | BMQ-D | Input Bore (C Face): | 0.625 |
| Series Style: | EL-BMQ-D | Output RPM: | 21.9 |
| Frame Size: | 56C | Reducer Style: | Worm - Right Angle |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 830 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959014660 | Weight: | 30.00 LB |

