Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-5-L-140
Part #:EL8240181.00
Catalog #:EL-BMQ824-5-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | LQ: | 4.77 in |
| T: | 1.125 | RQ: | 4.09 in |
| G: | 1.44 | O*: | 2.46 in |
| F: | 2.88 | C: | 6.94 in |
| BD: | 6.5 | D: | 2.5 |
| BE: | 0.38 in | J: | 5 in |
| AJ: | 5.88 | N: | 5.14 |
| B: | 5.86 | O: | 2.66 in |
| K: | 2.5 in | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 2.38 in |
| H-Tap size: | 3/8-16 in | I: | 3.61 in |
| A: | 4.06 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Ratio: | 5:1 |
| Input RPM: | 1,750 | Output Shaft Orientation: | L |
| Output Key: | 1/4 X 1.62 | Overhung Load: | 1,770 |
| Reducer: | Worm - Right Angle | Input HP: | 5.323 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Quill |
| Frame Size: | 140TC | Keyway: | 3/16 X 3/32 |
| Assembly: | BMQ-L | Output RPM: | 350 |
| Output HP: | 4.985 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Series Style: | EL-BMQ-L | Input Quill Diameter (in): | 0.875 in |
| Output Style: | L | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 1.125 in | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Mounting Style: | Base |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.38 | Model Code: | BMQ824 |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 898 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959014684 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

