Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-30-L-140
Part #:EL8240187.00
Catalog #:EL-BMQ824-30-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.86 | BD: | 6.5 |
| BF: | 0.41 | LQ: | 4.77 in |
| J: | 5 in | AJ: | 5.88 |
| C: | 6.94 in | T: | 1.125 |
| N: | 5.14 | TAP Depth: | 0.69 in |
| G: | 1.44 | F: | 2.88 |
| BE: | 0.38 in | RQ: | 4.09 in |
| I: | 3.61 in | H-Tap size: | 3/8-16 in |
| O: | 2.66 in | D: | 2.5 |
| AK: | 4.5 | O*: | 2.46 in |
| K: | 2.5 in | Center Distance (in): | 2.38 in |
| A: | 4.06 |
Technical Specifications
| Ratio: | 30:1 | Output HP: | 1.317 |
| Input Style: | C-Face Quill | Input HP: | 1.653 |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | L | Output RPM: | 58.3 |
| Output Key: | 1/4 X 1.62 | Frame Size: | 140TC |
| Assembly: | BMQ-L | Overhung Load: | 1,770 |
| Keyway: | 3/16 X 3/32 | Mounting Style: | Base |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Style: | L |
| Gear Type: | Worm | Center Distance (in): | 2.38 |
| Input Quill Diameter (in): | 0.875 in | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 30:1 | Motor Frame Size: | 140TC |
| Model Code: | BMQ824 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Series Style: | EL-BMQ-L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1423 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959014745 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

