Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-25-R-140
Part #:EL8240198.00
Catalog #:EL-BMQ824-25-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Center Distance (in): | 2.38 | Output Style: | R |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Model Code: | BMQ824 |
| Output Diameter (in): | 1.125 in | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Mounting Style: | Base |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 70 | Input Diameter (in): | 0.875 in |
| Output Shaft Orientation: | R | Overhung Load: | 1,770 |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 1/4 x 1.62 |
| Input Style: | C-Face Quill | Series Style: | EL-BMQ-R |
| Reducer Style: | Worm - Right Angle | Input HP: | 1.967 |
| Output Shaft Assembly Code: | R | Reducer: | Worm - Right Angle |
| Output HP: | 1.615 | Assembly: | BMQ-R |
| Frame Size: | 140TC | Ratio: | 25:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1454 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959014844 | Weight: | 30.00 LB |

