Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-30-R-140
Part #:EL8240199.00
Catalog #:EL-BMQ824-30-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.09 in | AK: | 4.5 |
| Center Distance (in): | 2.38 in | BD: | 6.5 |
| AJ: | 5.88 | C: | 6.94 in |
| K: | 2.5 in | N: | 5.14 |
| H-Tap size: | 3/8-16 in | F: | 2.88 |
| BF: | 0.41 | G: | 1.44 |
| J: | 5 in | T: | 1.125 |
| O*: | 2.46 in | TAP Depth: | 0.69 in |
| D: | 2.5 | O: | 2.66 in |
| BE: | 0.38 in | LQ: | 4.77 in |
| B: | 5.86 | I: | 3.61 in |
| A: | 4.06 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Keyway: | 3/16 X 3/32 |
| Output Key: | 1/4 X 1.62 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Input HP: | 1.653 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Orientation: | R | Output HP: | 1.317 |
| Overhung Load: | 1,770 | Output RPM: | 58.3 |
| Assembly: | BMQ-R | Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | BMQ824 |
| Center Distance (in): | 2.38 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Quill Diameter (in): | 0.875 in |
| Series Style: | EL-BMQ-R | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Style: | R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1423 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959014851 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

