Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-50-R-140
Part #:EL8240201.00
Catalog #:EL-BMQ824-50-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Center Distance (in): | 2.38 | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 1,770 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Mounting Style: | Base |
| Output Shaft Assembly Code: | R | Assembly: | BMQ-R |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.125 in |
| Ratio Range: | 50:1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Input HP: | 1.137 | Output RPM: | 35 |
| Model Code: | BMQ824 | Output HP: | 0.795 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Output Key: | 1/4 x 1.62 |
| Output Shaft Orientation: | R | Series Style: | EL-BMQ-R |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Style: | R | Frame Size: | 140TC |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1432 in/lbs |
General Specifications
| UPC: | 662959014875 | Weight: | 30.00 LB |

