Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-60-R-140
Part #:EL8240202.00
Catalog #:EL-BMQ824-60-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Style: | EL-BMQ-R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 0.656 |
| Model Code: | BMQ824 | Center Distance (in): | 2.38 |
| Motor Frame Size: | 140TC | Assembly: | BMQ-R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 29 |
| Input Style: | C-Face Quill | Mounting Style: | Base |
| Output Shaft Orientation: | R | Overhung Load: | 1,770 |
| Shaft Seal Material: | Viton | Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 x 1.62 | Output Style: | R |
| Input HP: | 0.967 | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Ratio: | 60:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1418 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959014882 | Weight: | 30.00 LB |

