Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-10-D-140
Part #:EL8240207.00
Catalog #:EL-BMQ824-10-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output HP: | 3.253 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP: | 3.564 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.38 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.125 in | Mounting Style: | Base |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Series Style: | EL-BMQ-D | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | BMQ824 | Output Shaft Orientation: | LR |
| Input Bore (C Face): | 0.875 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | D | Service Factor: | 1 |
| Input Style: | C-Face Quill | Assembly: | BMQ-D |
| Output Key: | 1/4 x 1.62 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | D | Reducer Style: | Worm - Right Angle |
| Frame Size: | 140TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Overhung Load: | 1,770 | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1172 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959014936 | Weight: | 30.00 LB |

