Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-25-D-140
Part #:EL8240210.00
Catalog #:EL-BMQ824-25-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Frame Size: | 140TC | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Output Shaft Orientation: | LR | Input Diameter (in): | 0.875 in |
| Assembly: | BMQ-D | Output RPM: | 70 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.38 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Model Code: | BMQ824 |
| Overhung Load: | 1,770 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-BMQ-D | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | D |
| Input Keyway (C Face): | 3/16 x 3/32 | Output HP: | 1.615 |
| Input HP: | 1.967 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Output Key: | 1/4 x 1.62 | No. of Gear Reductions: | Single |
| Output Style: | D | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1454 in/lbs |
General Specifications
| UPC: | 662959014967 | Weight: | 30.00 LB |

