Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-60-D-140
Part #:EL8240214.00
Catalog #:EL-BMQ824-60-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.967 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.38 |
| Frame Size: | 140TC | Output RPM: | 29 |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Series Style: | EL-BMQ-D |
| Mounting Style: | Base | Gear Type: | Worm |
| Output Style: | D | Overhung Load: | 1,770 |
| Output Key: | 1/4 x 1.62 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Output Shaft Assembly Code: | D | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | BMQ-D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BMQ824 |
| No. of Gear Reductions: | Single | Output HP: | 0.656 |
| Motor Frame Size: | 140TC | Ratio: | 60:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1418 in/lbs |
General Specifications
| UPC: | 662959015001 | Weight: | 30.00 LB |

