Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-25-R-180
Part #:EL8240234.00
Catalog #:EL-BMQ824-25-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 25:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output HP: | 1.615 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | R | Series Style: | EL-BMQ-R |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 x 1/8 |
| No. of Gear Reductions: | Single | Assembly: | BMQ-R |
| Input Diameter (in): | 1.125 in | Output Shaft Assembly Code: | R |
| Input Bore (C Face): | 1.125 | Reducer Style: | Worm - Right Angle |
| Input HP: | 1.967 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Mounting Style: | Base | Output RPM: | 70 |
| Frame Size: | 180TC | Output Key: | 1/4 x 1.62 |
| Model Code: | BMQ824 | Motor Frame Size: | 180TC |
| Output Style: | R | Overhung Load: | 1,770 |
| Center Distance (in): | 2.38 | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1454 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959015209 | Weight: | 30.00 LB |

