Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-60-R-180
Part #:EL8240238.00
Catalog #:EL-BMQ824-60-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | BMQ824 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 x 1.62 |
| Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Assembly: | BMQ-R |
| Output HP: | 0.656 | Center Distance (in): | 2.38 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Gear Type: | Worm |
| Output Style: | R | Output Shaft Orientation: | R |
| Input HP: | 0.967 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 180TC | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 29 | Series Style: | EL-BMQ-R |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Input Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Overhung Load: | 1,770 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1418 in/lbs |
General Specifications
| UPC: | 662959015247 | Weight: | 30.00 LB |

