Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-80-R-180
Part #:EL8240239.00
Catalog #:EL-BMQ824-80-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Ratio: | 80:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | BMQ824 | Assembly: | BMQ-R |
| Series Style: | EL-BMQ-R | Input Bore (C Face): | 1.125 |
| Output HP: | 0.288 | Input HP: | 0.455 |
| Output Style: | R | Frame Size: | 180TC |
| Ratio Range: | 80:1 | Center Distance (in): | 2.38 |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 x 1.62 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | R |
| Overhung Load: | 1,770 | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Base | Output RPM: | 21.9 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 830 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959015254 | Weight: | 30.00 LB |

